Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua
Image of AMOBSCDSAQ Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

Brand: Bryant

Catalog ID: AMOBSCDSAQ

Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

Product Made From Zirconia

Loaded W/SC Zirconia Fiber Adapter

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBSCDSAQ

Color

Aqua

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620238630

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10