Image of AMOLCQSAQ Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua
Image of AMOLCQSAQ Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Brand:

Bryant

Catalog ID:

AMOLCQSAQ

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

  • Product Made From Zirconia

Product details

General

Accessory Type

LC Quad

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSAQ

Color

Aqua

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

No

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218595

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads

Specifications