BRYANT
Image of FSPLCQM3GN Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Phosphor Bronze Sleeves, Green
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Phosphor Bronze Sleeves, Green

Brand: Bryant

Catalog ID: FSPLCQM3GN

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Phosphor Bronze Sleeves, Green

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQM3GN

Color

Green

EU RoHS Indicator

No

Item Type

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103792

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4