Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Yellow
Image of FSPLCQS3Y Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Yellow
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Yellow

Brand: Bryant

Catalog ID: FSPLCQS3Y

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Yellow

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQS3Y

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620211558

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4