Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Phosphor Bronze Sleeves, Green
Image of FSPSCDM6GN Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Phosphor Bronze Sleeves, Green
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Phosphor Bronze Sleeves, Green

Brand: Bryant

Catalog ID: FSPSCDM6GN

Fiber Optic Panel Adapter, 12-Fiber, 6-SC Duplex, Phosphor Bronze Sleeves

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPSCDM6GN

Color

Green

EU RoHS Indicator

Yes

Item Type

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620212036

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Duplex

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4