Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Green
Image of FSPLCQM6GN Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Green
Image of FSPLCQM6GN Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Green
Discontinued

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Green

Brand: Bryant

Catalog ID: FSPLCQM6GN

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Green

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQM6GN

Color

Green

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

6) LC Quad

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103907

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

24

Logistics

Carton Quantity

4