BRYANT
Image of FSPSCDS3R Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Red
Discontinued

Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Red

Brand: Bryant

Catalog ID: FSPSCDS3R

Fiber Optic Panel Adapter, 6-Fiber, 3) SC Duplex, Zircon Sleeves, Red

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPSCDS3R

Color

Red

EU RoHS Indicator

Yes

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620212197

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Duplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4