

Brand: Bryant
Catalog ID: FSPMTPBE6
Standard Product
Adapter Type
MPO
Application
Interconnect
Catalog Number
FSPMTPBE6
Color
Beige
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
6) MTP
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.2 dB
Service Life
500 matings
Temperature Rating
-40C to +85C
UPC
662620291925
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
MPO
Repeatability
0.2 dB
Service Life
500 matings
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4