
Brand: Bryant
Catalog ID: BRYFT3BK25
Catalog Number
BRYFT3BK25
Channel Height
0.50 IN
Channel Width
0.75 IN
Color
Black
Series
FloorTrak Floor Cable Cover
Type
FloorTrak 3
UPC
781786145368
Channel Height
0.50 IN
Channel Width
0.75 IN
Dimensions
25.0 ft x 3 in x 0.75 in
Height
0.75 in
Length
25 ft
Width
3 in