

Brand: Bryant
Catalog ID: BRYFT3Y5
Catalog Number
BRYFT3Y5
Channel Height
0.50 IN
Channel Width
0.75 IN
Color
Yellow
Series
FloorTrak Floor Cable Cover
Type
FloorTrak 3
UPC
781786145436
Channel Height
0.50 IN
Channel Width
0.75 IN
Dimensions
5.0 ft x 3 in x 0.75 in
Height
0.75 in
Length
5 ft
Width
3 in