FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 25'
Image of BRYFT4Y25 FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 25'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 25'

Brand: Bryant

Catalog ID: BRYFT4Y25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 25'

  • Yellow
  • 25'

General

Catalog Number

BRYFT4Y25

Channel Height

0.75 IN

Channel Width

1.21 IN

Color

Gray

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 4

UPC

781786145474

Dimensions

Channel Height

0.75 IN

Channel Width

1.21 IN

Dimensions

25.0 ft x 3.25 in x 1.1 in

Height

1.1 in

Length

25 ft

Width

3.25 in