Image of BRYFT4Y5 FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 5'
Image of BRYFT4Y5 FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 5'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 5'

Brand:

Bryant

Catalog ID:

BRYFT4Y5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 5'

  • Yellow
  • 5'

Product details

General

Catalog Number

BRYFT4Y5

Channel Height

0.75 IN

Channel Width

1.21 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 4

UPC

781786145481

Dimensions

Dimensions

5.0 ft x 3.25 in x 1.1 in

Height

1.1 in

Length

5 ft

Width

3.25 in

Resources and downloads