
Brand: Bryant
Catalog ID: 9450FR
Standard Product
Application
Industrial Grade
Catalog Number
9450FR
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Single Receptacle
UPC
781786676237
Display Size
Standard Sized Product
Weight
0.65 lb
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
WR Rating
Nema Rating
14-50R
Carton Quantity
10
Pallet Quantity
1200