Image of FSPSCSS6 FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6) Adapters, Zircon Sleeves, Blue
Discontinued

FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6) Adapters, Zircon Sleeves, Blue

Brand: Bryant

Catalog ID: FSPSCSS6

FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6) Adapters, Zircon Sleeves, Blue

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

SC Simplex

Application

Interconnect

Catalog Number

FSPSCSS6

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620212210

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Simplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4