

Brand: Bryant
Catalog ID: GFCI115
Auto Set
Application
GFCI Line Cords
Catalog Number
GFCI115
Color
Black, Yellow
Construction
Fabricated
EU RoHS Indicator
Item Type
Industrial/Commercial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
781786916012
Outside Diameter
0.35
Weight
0.95 lb
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
EU RoHS Indicator
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Carton Quantity
10