GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-15R, Ivory
Image of GFST82I GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-15R, Ivory
Image of GFST82I GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-15R, Ivory

GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-15R, Ivory

Brand: Bryant

Catalog ID: GFST82I

Power Protection Products, GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

  • Self Test
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

General

Catalog Number

GFST82I

Color

Ivory

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150133

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10