GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-20R,White
Image of GFST83W GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-20R,White
Image of GFST83W GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-20R,White
Discontinued

GFCI Receptacles, Self Test, Hospital Grade, 15A 125V, 5-20R,White

Brand: Bryant

Catalog ID: GFST83W

Power Protection Products, GFCI Receptacles, Self Test, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • Self Test
  • Hospital Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

General

Catalog Number

GFST83W

Color

White

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150256

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10