Image of DM602 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A, 1 1/4" NPT Hub, Straight, Mounting Screws Included Cast Aluminum
Image of DM602 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A, 1 1/4" NPT Hub, Straight, Mounting Screws Included Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 60A, 1 1/4" NPT Hub, Straight, Mounting Screws Included Cast Aluminum

Brand:

Bryant

Catalog ID:

DM602

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 60A, 1 1/4" NPT Hub, Straight, Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Back Box
  • For 60A
  • 1 1/4" NPT Hub

Standard Product

Product details

General

Catalog Number

DM602

Color

Aluminum

Construction

Cast

EU RoHS Indicator

No

Item Type

Direct Mount Back Boxes

Knockouts

None

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Bryant

Series

Back Boxes and Adapters

Style

15 Degree

Temperature Range

Limited By Device

Type

Direct Mount Back Box

UPC

781786060050

Dimensions

Display Size

60A and 63A Devices

Conductor Related

Cable Entry

Through Hub

Logistics

Carton Quantity

10

Resources and downloads