Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 20A 3-Phase Delta 480V AC, Watertight
Image of 420C7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 20A 3-Phase Delta 480V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 20A 3-Phase Delta 480V AC, Watertight

Brand: Bryant

Catalog ID: 420C7W

Replaced by: BRY420C7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 20A 3-Phase Delta 480V AC, 3- Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Connector Body
  • 20A 3-Phase Delta 480V AC
  • 3- Pole 4-Wire Grounding
  • Screw Terminals

Standard Product

General

Application

High Ampacity Connections

Catalog Number

420C7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786251038

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

3 Phase 480 V

Voltage Rating Description

3 Phase 480V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.