Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 3-Phase Delta 600V AC, Watertight
Image of 430C5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 3-Phase Delta 600V AC, Watertight
Image of 430C5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 3-Phase Delta 600V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 3-Phase Delta 600V AC, Watertight

Brand: Bryant

Catalog ID: 430C5W

Replaced by:

BRY430C5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 30A 3-Phase Delta 600V AC, 3- Pole 4-Wire Grounding, Screw Terminals, Black, Watertight

  • Industrial Grade
  • Female Connector Body
  • 30A 3-Phase Delta 600V AC
  • 3- Pole 4-Wire Grounding
  • Screw Terminals

Standard Product

General

Application

High Ampacity Connections

Catalog Number

430C5W

Color

Black

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786251182

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

3 Phase 600 V

Voltage Rating Description

3 Phase 600V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.