Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 100-130V, Splash Proof
Image of 332C4S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 100-130V, Splash Proof
Image of 332C4S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 100-130V, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 100-130V, Splash Proof

Brand: Bryant

Catalog ID: 332C4S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Splash Proof

  • Industrial Grade
  • Female Connector Body
  • 32A 100-130V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Standard Product

General

Application

High Ampacity Connections

Catalog Number

332C4S

Color

Yellow

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Splashproof

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786252196

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Voltage Rating

100-130 V

Voltage Rating Description

100-130V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.