Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 125V AC, Watertight
Image of 360C4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 125V AC, Watertight
Image of 360C4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 125V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 125V AC, Watertight

Brand: Bryant

Catalog ID: 360C4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

  • Industrial Grade
  • Female Connector Body
  • 60A 125V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Standard Product

General

Application

High Ampacity Connections

Catalog Number

360C4W

Color

Yellow

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786250604

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Voltage Rating

125 VAC

Voltage Rating Description

125V AC

Conductor Related

Conductor Range

#8 AWG to #2 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.