Image of BRY420MI5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 20A 3-Phase Delta 600V AC, Watertight
Image of BRY420MI5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 20A 3-Phase Delta 600V AC, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 20A 3-Phase Delta 600V AC, Watertight

Brand:

Bryant

Catalog ID:

BRY420MI5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 20A 3-Phase Delta 600V AC, 3-Pole4-Wire Grounding, Screw Terminals, Black, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 20A 3-Phase Delta 600V AC
  • 3-Pole4-Wire Grounding
  • Screw Terminals

Watertight

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY420MI5W

Color

Black

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590007

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase 600 V

Wattage

12000 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads