Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Receptacle, 60A 480V AC, Watertight
Image of BRY360MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Receptacle, 60A 480V AC, Watertight
Image of BRY360MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Receptacle, 60A 480V AC, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Receptacle, 60A 480V AC, Watertight

Brand: Bryant

Catalog ID: BRY360MI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 60A 480V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY360MI7W

Color

Red

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590168

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

480 VAC

Wattage

16620 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Nema Rating

Non-NEMA