Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3-Phase Delta 250V AC, 3-Pole 4-WireGrounding, Watertight
Image of 4100R9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3-Phase Delta 250V AC, 3-Pole 4-WireGrounding, Watertight
Image of 4100R9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3-Phase Delta 250V AC, 3-Pole 4-WireGrounding, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3-Phase Delta 250V AC, 3-Pole 4-WireGrounding, Watertight

Brand: Bryant

Catalog ID: 4100R9W

Replaced by:

BRY4100R9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 3-Phase Delta 250V AC, 3-Pole 4-WireGrounding,Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Female Receptacle
  • 100A 3-Phase Delta 250V AC
  • 3-Pole 4-WireGrounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100R9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Watertight - IP67

Type

Receptacle

UPC

781786250888

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase 250 V

Voltage Rating Description

3 Phase 250V

Wattage

25000 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA