

Watertight
Application
High Ampacity Connections
Catalog Number
4100R9W
Color
Blue
Environmental Conditions
Watertight
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Watertight - IP67
Type
Receptacle
UPC
781786250888
Display Size
Standard Sized Product
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Three Phase
Voltage Rating
3 Phase 250 V
Voltage Rating Description
3 Phase 250V
Wattage
25000 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#3 AWG to #1/0 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA