Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Wye 120/208V AC, Screw Terminals, Watertight
Image of 520R9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Wye 120/208V AC, Screw Terminals, Watertight
Image of 520R9W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Wye 120/208V AC, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Wye 120/208V AC, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 520R9W

Replaced by:

BRY520R9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

  • Industrial Grade
  • Female Receptacle
  • 20A 3-Phase Wye 120/208V AC
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

520R9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786251809

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208V

Wattage

4160 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA