

Brand: Bryant
Catalog ID: BRY530MI9W
Watertight
Application
High Ampacity Connections
Catalog Number
BRY530MI9W
Color
Blue
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590137
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 V
Wattage
6240 W
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#12 AWG to #8 AWG
Nema Rating
Non-NEMA