Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 100-130V, Watertight
Image of 332R4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 100-130V, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 100-130V, Watertight

Brand: Bryant

Catalog ID: 332R4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

  • Industrial Grade
  • Female Receptacle
  • 32A 100-130V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

332R4W

Color

Yellow

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786250550

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Single Phase

Voltage Rating

100-130 V

Voltage Rating Description

100-130V

Wattage

4160

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA