Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, Splash Proof
Image of 332R6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, Splash Proof

Brand: Bryant

Catalog ID: 332R6S

Replaced by: BRY330R6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Splash Proof

  • Industrial Grade
  • Female Receptacle
  • 32A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

332R6S

Color

Red

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Type

Receptacle

UPC

781786252257

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Single Phase

Voltage Rating

380-415 V

Voltage Rating Description

380-415V

Wattage

8000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA