Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 125/250V, Screw Terminals, Watertight
Image of 460R12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 125/250V, Screw Terminals, Watertight
Image of 460R12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 125/250V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 125/250V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 460R12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight

  • Industrial Grade
  • Female Receptacle
  • 60A 125/250V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

460R12W

Color

Orange

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786251489

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

  • 125 VAC
  • 250 VAC

Voltage Rating Description

125/250V AC

Wattage

15000 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA