Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 3-Phase Delta 600V AC, Screw Terminals, Watertight
Image of 460R5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 3-Phase Delta 600V AC, Screw Terminals, Watertight
Image of 460R5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 3-Phase Delta 600V AC, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 3-Phase Delta 600V AC, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 460R5W

Replaced by:

BRY460R5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Black, Watertight

  • Industrial Grade
  • Female Receptacle
  • 60A 3-Phase Delta 600V AC
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

460R5W

Color

Black

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786251496

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase 600 V

Voltage Rating Description

3 Phase 600V

Wattage

36000 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA