Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight
Image of 360R7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight
Image of 360R7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight

Brand: Bryant

Catalog ID: 360R7W

Replaced by:

BRY360R7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 60A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red,Watertight

  • Industrial Grade
  • Female Receptacle
  • 60A 480V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

360R7W

Color

Red

Environmental Conditions

Watertight

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786250680

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480V AC

Wattage

16620 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA