Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, Watertight
Image of 330B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, Watertight
Image of 330B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, Watertight

Brand: Bryant

Catalog ID: 330B6W

Replaced by:

BRY330B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 30A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 30A 250V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

330B6W

Color

Blue

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786250390

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 VAC

Voltage Rating Description

250V AC

Wattage

7500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact