Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 125/250V, Screw Terminals, Watertight
Image of 463B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 125/250V, Screw Terminals, Watertight
Image of 463B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 125/250V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 125/250V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 463B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 63A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 63A 125/250V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Watertight Connections

Catalog Number

463B6W

Color

Red

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786251526

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

380-415 V

Voltage Rating Description

380-415V

Wattage

26145 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact