Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight
Image of 4100P12W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 4100P12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight

  • Industrial Grade
  • Male Plug
  • 100A 125/250V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100P12W

Color

Orange

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Plugs

UPC

781786250819

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

  • 125 VAC
  • 250 VAC

Voltage Rating Description

125 VAC;250 VAC

Wattage

25000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable