Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Splash Proof
Image of 416P6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Splash Proof

Brand: Bryant

Catalog ID: 416P6S

Replaced by: BRY420P6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Splash Proof

  • Industrial Grade
  • Male Plug
  • 16A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

416P6S

Color

Red

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Type

Plugs

UPC

781786252271

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Multi Phase

Voltage Rating

380-415 V

Voltage Rating Description

380-415 V

Wattage

6640

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable