Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight
Image of 516P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight
Image of 516P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

Brand: Bryant

Catalog ID: 516P6W

Replaced by:

BRY520P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Plug
  • 16A 380/415V
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

516P6W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Watertight - IP67

Type

Plugs

UPC

781786251717

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Multi Phase

Voltage Rating

200/346 V 240/415 V

Voltage Rating Description

200/346 V 240/415 V

Wattage

6640 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable