Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight
Image of 332P4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight
Image of 332P4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Watertight

Brand: Bryant

Catalog ID: 332P4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

  • Industrial Grade
  • Male Plug
  • 32A 100-130V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

332P4W

Color

Yellow

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Plugs

UPC

781786250536

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Single Phase

Voltage Rating

100-130 V

Voltage Rating Description

100-130V

Wattage

4160 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable