Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight
Image of 363P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight
Image of 363P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

Brand: Bryant

Catalog ID: 363P6W

Replaced by:

BRY360P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Male Plug
  • 63A 220-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Watertight

General

Application

High Ampacity Connections

Catalog Number

363P6W

Color

Blue

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250710

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Phase

Single Phase

Voltage Rating

200-250 V

Voltage Rating Description

200-250 V

Wattage

15750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable