Image of CC420A Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 20A 4- Wire, Furnished With Hardware
Image of CC420A Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 20A 4- Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 20A 4- Wire, Furnished With Hardware

Brand:

Bryant

Catalog ID:

CC420A

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 20A 4- Wire, Furnished With Hardware

  • Industrial Grade
  • Replacement Parts
  • Closure Cap Assembly
  • For 20A 4- Wire
  • Furnished With Hardware

Product details

General

Application

For 4-Wire 16 and 20 Amp

Catalog Number

CC420A

Color

White

EU RoHS Indicator

No

Item Type

Replacement Cap Assembly

Material

Composite

OEM Brand Name

Hubbell Bryant

Series

Accessories

Type

Closure Caps

UPC

781786253070

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10