
Brand: Bryant
Catalog ID: HBLF3MBN
Standard Product
Application
High Ampacity
Catalog Number
HBLF3MBN
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Insulation
Insulated Body
Item Type
Tri-Taps
Material
Brass and Elastomer
Number Of Pins
1) In, 3) Out- Male-Female-Female-Female
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Series
16 Series
Specifications
Style
3-Fer Female-Male-Male-Male
Type
Tees and 3-Fers
UPC
783585112428
Amperage Rating
400 A
Current / Amperage Rating
400 A
Current Rating
400 A
Voltage Rating Description
600V AC/DC
Wattage
360000
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 498 And UL1691
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Number Of Pins
1) In, 3) Out- Male-Female-Female-Female