Image of HBLMRGN Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw, Green

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw, Green

Brand: Bryant

Catalog ID: HBLMRGN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw, Green

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male
  • Receptacle

Standard Product

General

Application

High Ampacity Connections

Catalog Number

HBLMRGN

Color

Green

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

1-Pole

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Mounting Hole - 4x #10-32
  • Retaining Screw Material - Nylon
  • Termination - (2) 7/32 Socket Head Set Screws

Style

Double Set Screw Male

Type

Receptacle

UPC

783585112961

Electrical Ratings

Amperage Rating

400 A

Connectivity

Screw Terminals

Phase

Single Phase

Wattage

240000

Conductor Related

Wire Size

#4 AWG to #4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Configuration

Number Of Poles

1-Pole

Logistics

Carton Quantity

25

Pallet Quantity

1575