Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire
Image of HBLBW Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

Brand: Bryant

Catalog ID: HBLBW

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Brass Wire

  • Industrial Grade
  • Replacement Brass Wire

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

HBLBW

EU RoHS Indicator

No

Item Type

Replacement Brass Wire

Material

Brass

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Brass Wire

Type

Accessory

UPC

783585198835

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 498 And UL1691

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

500