iDevices Instant Switch, Pairs with iDevices Products Only, Battery-Powered Bluetooth® Companion Switch, White
Image of IDEV0020 iDevices Instant Switch, Pairs with iDevices Products Only, Battery-Powered Bluetooth® Companion Switch, White
Discontinued

iDevices Instant Switch, Pairs with iDevices Products Only, Battery-Powered Bluetooth® Companion Switch, White

Brand: Bryant

Catalog ID: IDEV0020

iDevices Instant Switch is a battery-powered wireless companion switch. Instant Switch pairs with a compatible iDevices® product to create a wireless wall switch virtually anywhere in your home. Without the need to run wires, Instant Switch adds flexibility to your entire living space. The Instant Switch also features dimming capabilities when paired with the iDevices Dimmer Switch, giving you the freedom to create the perfect ambiance.

  • Pairs via Bluetooth® to iDevices Wall Switch, Dimmer Switch, and Wall Outlet
  • Dimming available when paired with iDevices Dimmer Switch
  • No wiring — powered by replaceable CR2032 coin cell battery (approximately 2-year battery life)
  • Installs in gangbox with screws, or on nearly any household surface with included Command® Strip from 3M
  • Custom faceplate included, fits any standard rocker-style plate
  • UL Listed

General

Catalog Number

IDEV0020

Type

Switch

UPC

852931005810

Dimensions

Depth

0.31 in

Height

4.33 in

Width

1.97 in

Electrical Ratings

Current / Amperage Rating

5.4 mA

Voltage Rating

3 VDC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10