IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC
Image of BRY432C3W IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC

IEC Pin and Sleeve, Watertight Connector Body, 32 A, 380-480 VAC

Brand: Bryant

Catalog ID: BRY432C3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Connector Body, 32 A 380-480 VAC, 3-POLE 4-WIRE, Red, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY432C3W

Color

Red

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

Cord Mounted

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786781672

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

32 A

Current / Amperage Rating

32 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

380-480 VAC

Voltage Rating Description

380-480 VAC

Conductor Related

Number Of Poles

3-POLE

Number Of Wires

4-WIRE

Wire Size

#10 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

VDE, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10