IEC Pin and Sleeve, Watertight Plug, 100 A, 3 Phase 480 VAC
Image of BRY4100P7W IEC Pin and Sleeve, Watertight Plug, 100 A, 3 Phase 480 VAC
Image of BRY4100P7W IEC Pin and Sleeve, Watertight Plug, 100 A, 3 Phase 480 VAC

IEC Pin and Sleeve, Watertight Plug, 100 A, 3 Phase 480 VAC

Brand: Bryant

Catalog ID: BRY4100P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Male, Plug, 100 A 3 Phase 480 VAC, 3-POLE 4-WIRE, Red, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • External strain relief
  • Glandless water ingress protection

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY4100P7W

Color

Red

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Cord Mounted
  • Cord Mounted

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plug

UPC

781786782433

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Poles

3-POLE

Number Of Wires

4-WIRE

Wire Size

#4 AWG to #1 AWG

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14633, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

5