Illuminated Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired
Image of 9901GLW Illuminated Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired

Illuminated Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 9901GLW

Switches and Lighting Controls, Illuminated Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, Ivory

  • Rocker
  • General Purpose AC
  • Single Pole
  • 20A 120V AC
  • Back and Side Wired

General

Catalog Number

9901GLW

Color

White

EU RoHS Indicator

Yes

Series

Illuminated

Style

Single Pole

Type

Rocker/Decorator

UPC

781786740587

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10