

Brand: Bryant
Catalog ID: 4801BI
Application
Back and Side Wired
Catalog Number
4801BI
Color
Ivory
Product Family
Heavy Duty
Style
Single Pole
Type
Toggle
UPC
781786715387
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10