Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Brown
Image of 9904 Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Brown

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: 9904

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Brown

  • Rocker
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

9904

Color

Brown

EU RoHS Indicator

Yes

Series

General Purpose

Style

Four Way

Type

Rocker/Decorator

UPC

781786740884

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10